IESNA:LM-63-2002
[TEST]P947175
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14149
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1660.1 2078.6 2456.9 2749.8 2988.6 3123.8 3187.3 3209.9 3324.6 3570
3975.4 4487.4 4991.3 5393.7 5745.8 6067.1 6270.2 6322 6197.1 5880.9
5242.6 4139 3416.6 2861.6 2266.3 1594.4 1048.1 734.7 573.3 495.2
449.2 377.6 319.9 111 54 8.8 0
1660.1 2093.2 2475.2 2773.2 2992.3 3140.6 3216.5 3237.7 3332.7 3554
3928.6 4430.4 4924.8 5341.2 5696.8 6018.2 6259.2 6346.1 6266.5 5998.5
5465.3 4445.7 3554.7 2985 2397.1 1738.3 1143 771.3 591.6 512.7
453.6 383.4 322.8 137.3 57.7 11 0
1660.1 2075 2449.6 2750.6 2985 3155.2 3249.4 3289.6 3364.1 3562.7
3881.9 4327.4 4802.1 5220.6 5558.8 5829 6082.5 6205.9 6174.5 5960.5
5531.8 4831.4 3851.2 3167.6 2584 1945.7 1299.3 863.3 638.3 530.2
468.2 407.5 349.1 266.6 135.8 16.1 0
1660.1 2075 2438.7 2738.9 2989.4 3181.5 3310 3377.2 3447.3 3600.7
3838.1 4183.5 4594 4987.7 5304.6 5564.6 5783 5959.8 6007.2 5937.1
5679.3 5200.9 4529 3733.6 2985 2319.6 1622.1 1038.6 708.5 539
465.2 403.9 344.7 274.6 192.8 75.2 0
1660.1 2013.6 2366.4 2674.6 2939 3172.7 3358.9 3482.4 3561.3 3682.5
3879.7 4133.1 4461.1 4794.8 5095 5353.6 5563.9 5750.9 5883.8 5919.6
5848.8 5631.1 5209 4570.6 3824.9 3063.1 2282.4 1504.5 945.1 634
483.5 429.5 373.2 284.8 192.1 59.9 0
1660.1 1981.5 2299.9 2600.1 2877.6 3134.7 3368.4 3553.2 3678.8 3796.4
3944 4155.8 4401.2 4692.6 4986.2 5278.3 5526.7 5720.9 5867.7 5989
6083.2 6051.8 5919.6 5619.4 5100.9 4428.9 3564.9 2733.8 1838.3 1135
736.2 503.2 364.5 220.6 111 29.2 0
1660.1 1920.1 2196.9 2479.6 2754.2 3023.7 3283.7 3515.2 3707.3 3861.4
4017.7 4188.6 4376.3 4610.1 4878.1 5181.9 5494.5 5796.2 6063.5 6298.7
6512.7 6747.8 6853.7 6919.5 6904.9 6606.9 6037.9 5131.5 3932.3 2663.6
1537.4 798.3 407.5 235.2 114.7 39.4 0
1660.1 1873.4 2095.4 2337.9 2589.1 2826.5 3081.4 3329 3567.1 3777.4
3987.8 4182.8 4359.5 4550.2 4750.3 4965 5214.1 5496 5804.2 6131.4
6488.6 7001.3 7415.4 7668.1 7955.9 8164 8191 7911.3 7183.9 6006.5
4376.3 2824.3 1439.5 587.2 209.6 40.9 0
1660.1 1789.4 1945.7 2126.8 2325.5 2535.8 2749.8 2961.6 3171.2 3386.7
3612.4 3821.3 4048.4 4285.8 4532.6 4780.2 5054.8 5363.1 5704.1 6090.5
6541.9 7226.2 7905.5 8370.7 8964.5 9663.4 10411.3 10910.2 10803.5 9799.3
7731.6 5012.5 2126.1 649.3 204.5 42.4 0
1660.1 1774.8 1930.4 2096.9 2284.6 2483.2 2686.3 2888.6 3088.7 3291.8
3491.9 3699.3 3918.4 4155.8 4401.2 4656.1 4939.5 5252.8 5603.4 6002.9
6453.5 7178 7862.4 8366.3 9001 9762.8 10579.3 11099.3 11000.7 9932.9
7685.6 4699.9 1801.1 497.4 160.7 36.5 0
1660.1 1719.3 1799.6 1907.7 2038.4 2180.9 2324.7 2475.9 2632.2 2790
2949.2 3113.5 3279.3 3454.6 3643.1 3842.4 4061.6 4309.9 4609.3 4951.1
5367.4 6029.2 6530.9 7026.1 7630.1 8356.8 9039 9334.8 9025.8 7847.8
5793.2 3224.6 929.8 195 65 14.6 0
1660.1 1678.4 1723.7 1788.7 1878.5 1975.6 2081.5 2190.4 2300.6 2418.2
2532.9 2643.2 2757.1 2870.3 2990.1 3116.5 3249.4 3410.8 3597.8 3840.3
4190.8 4626.1 4922.7 5254.2 5650.8 6083.2 6378.3 6275.3 5759.7 4792.6
3461.2 1771.1 577.7 172.4 59.2 13.9 0
1660.1 1641.9 1648.4 1678.4 1727.3 1777.7 1844.2 1909.9 1974.9 2042.8
2102 2155.3 2199.9 2240.8 2269.2 2287.5 2305.8 2318.2 2338.6 2386.1
2500 2567.2 2579.6 2604.5 2643.2 2678.2 2582.6 2279.5 1847.1 1368.7
930.5 527.3 264.4 111.7 54 19 0
1660.1 1565.2 1508.9 1479.7 1476.8 1488.5 1508.2 1530.1 1545.5 1554.9
1554.2 1536 1507.5 1467.3 1414 1349 1270.8 1189.8 1115.3 1045.9
974.3 910.8 857.4 813.6 775.6 736.9 688.7 623.7 533.9 413.4
300.9 221.3 153.4 98.6 56.2 16.1 0
1660.1 1494.3 1391.3 1346.1 1335.1 1344.6 1365.1 1387 1397.9 1395
1379.7 1352.6 1313.2 1264.3 1207.3 1148.9 1088.2 1027.6 967.7 902
835.5 775.6 731.8 705.5 695.3 696.8 695.3 674.9 624.5 540.5
411.2 283.4 198.7 130.7 65 14.6 0
1660.1 1438.8 1314.7 1265.7 1267.9 1295.7 1326.3 1346.1 1347.5 1334.4
1308.8 1272.3 1229.2 1179.5 1127 1075.1 1020.3 962.6 903.5 848.7
807.1 771.3 747.2 731.8 718.7 703.3 679.2 654.4 623.7 574.8
500.3 392.9 257.8 142.4 67.9 14.6 0
1660.1 1385.5 1257.7 1224.8 1245.3 1283.2 1313.2 1327.8 1322 1299.3
1264.3 1222.6 1174.4 1127 1076.6 1027.6 994 953.9 903.5 863.3
836.3 800.5 744.2 699.7 670.5 642 612.8 583.6 557.3 533.2
504.7 458.7 375.4 287.8 168.7 40.9 0
1660.1 1355.6 1227.7 1209.5 1244.5 1281.1 1311 1319.8 1305.9 1270.1
1227 1178.1 1125.5 1078.7 1038.6 1015.9 988.9 961.2 934.1 874.2
820.9 778.6 736.2 696.8 655.9 620.1 585 552.9 519.3 480.6
442.6 408.3 357.9 308.9 216.2 84 0
1660.1 1330 1208.8 1206.6 1245.3 1280.3 1306.6 1309.5 1288.4 1249.7
1200.7 1146.7 1098.5 1053.9 1024 998.4 965.5 921 881.5 834.1
797.6 756.7 716.5 680 649.3 617.9 584.3 550 509.8 465.2
416.3 373.2 317.7 240.3 159.2 66.5 0
1660.1 1315.4 1199.3 1205.8 1248.2 1282.5 1305.9 1301.5 1274.5 1228.5
1171.5 1118.2 1072.9 1038.6 1022.5 983.8 923.9 854.5 826.8 803.4
761.8 729.6 701.9 661 630.3 606.2 574.8 537.5 493 444.1
390.7 367.4 316.2 206.7 150.5 92 0
1660.1 1312.5 1193.4 1206.6 1248.9 1284 1305.2 1299.3 1266.5 1214.6
1156.9 1104.3 1059.8 1038.6 1013.7 964.8 877.2 819.5 804.9 776.4
739.9 700.4 663.2 634.7 617.2 601.8 573.3 538.3 495.9 447
395.1 408.3 325.7 217.6 165.8 61.4 0
1660.1 1312.5 1192.7 1208.8 1249.7 1284.7 1304.4 1301.5 1269.4 1215.3
1156.9 1103.6 1059 1039.3 1011.6 961.9 870.6 820.2 808.5 775.6
737.7 694.6 663.9 625.9 620.8 601.8 572.6 538.3 498.8 446.3
396.6 402.4 279.7 225 163.6 59.2 0
